Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
3201 - Toroidal transformer - primary connection 115V/400V
Bill of material
3201.960
BEST
Model No.
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Toroidal transformer
BEZ2
Designation 2
primary connection 115V/400V
B
Width
105 mm
H
Height
123 mm
T
Depth
55 mm
SP
rated operating voltage
CNSECLASS51
27-18-92-92
CNSECLASS70
27-18-92-69
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
GEW
Gewicht
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models