Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3206607 - DS-QTC 2,5
Bill of material
PHOENIX CONTACT 3206607
MANUID
Product number of the Manufacturer
3206607
DESCSHORT
Short Description
Cover segment
DESCLONG
Long Description
Cover segment, length: 72 mm, height: 36.5 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
DS-QTC 2,5
PREVIEW
Preview
INTNO
International product number
4046356057769
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA020
height
36.500 mm
BAC140
Combustibility class
V0
BAA351
color
Grey
AAF040
net weight
0.001 kg
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4046356057769
AAW338
Manufacturer product designation
Cover segment
AAU734
Manufacturer product description
Cover segment, length: 72 mm, height: 36.5 mm, color: gray
AAO057
Product type
DS-QTC 2,5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models