Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3208720 - UP 4-4CT
Bill of material
PHOENIX CONTACT 3208720
MANUID
Product number of the Manufacturer
3208720
DESCSHORT
Short Description
Plug
DESCLONG
Long Description
Plug, nom. voltage: 320 V, nominal current: 15 A, connection method: Screw connection, cross section: 0.14 mm² - 6 mm², mounting type: Insertion in base strip, color: gray
MANUTYPEDESC
Manufacturer Type Description
UP 4-4CT
PREVIEW
Preview
INTNO
International product number
4046356663342
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
25
BAH005
rated voltage
320 V
AAS574
Rated current [In] for the power loss specification
15 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
15 A
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.310 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
74.400 mm
BAC476
height at lowest possible mounting
34.300 mm
BAA351
color
Grey
BAA018
length
45.400 mm
AAF040
net weight
0.084 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAO663
GTIN
4046356663342
AAW338
Manufacturer product designation
Plug
AAU734
Manufacturer product description
Plug for four current transformers, each with leading transformer short circuit
AAO057
Product type
UP 4-4CT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models