Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3208733 - BP 4-5CT
Bill of material
PHOENIX CONTACT 3208733
MANUID
Product number of the Manufacturer
3208733
DESCSHORT
Short Description
Short-circuit connector
DESCLONG
Long Description
Short-circuit connector, nom. voltage: 320 V, nominal current: 15 A, connection method: Bolt connection, cross section: 0.5 mm² - 2.5 mm², mounting type: Insertion in base strip, color: gray
MANUTYPEDESC
Manufacturer Type Description
BP 4-5CT
PREVIEW
Preview
INTNO
International product number
4055626013015
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAH005
rated voltage
320 V
AAS574
Rated current [In] for the power loss specification
15 A
BAC740
Min. line cross section, rigid
0.500 mm^2
AAF726
rated current
15 A
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Bolt connection
BAC375
Connection type 2
Bolt connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
86.700 mm
BAC476
height at lowest possible mounting
56.300 mm
BAA351
color
Grey
BAA018
length
40 mm
AAF040
net weight
0.132 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAO663
GTIN
4055626013015
AAW338
Manufacturer product designation
Short-circuit connector
AAU734
Manufacturer product description
Plug for five current transformers, each with leading transformer short circuit
AAO057
Product type
BP 4-5CT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models