Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210602 - PTTBS 2,5-TWIN-PE
Bill of material
PHOENIX CONTACT 3210602
MANUID
Product number of the Manufacturer
3210602
DESCSHORT
Short Description
Double-level terminal block
DESCLONG
Long Description
Double-level terminal block, number of connections: 6, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
PTTBS 2,5-TWIN-PE
INTNO
International product number
4055626004082
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Modèles CAO générés
Aucune action possible avec ce composant !