Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212015 - CPH 3-9
Bill of material
PHOENIX CONTACT 3212015
MANUID
Product number of the Manufacturer
3212015
DESCSHORT
Short Description
Bend protection sleeve
DESCLONG
Long Description
Bend protection sleeve, for cable diameter of 3 mm ... 9 mm, connection method: Crimp connection, diameter: 12 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
CPH 3-9
PREVIEW
Preview
INTNO
International product number
4046356463706
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
AAO663
GTIN
4046356463706
AAW338
Manufacturer product designation
Bend protection sleeve
AAU734
Manufacturer product description
Bend protection sleeve, for cable diameter of 3 mm ... 9 mm, connection method: Crimp connection, diameter: 12 mm, color: black
AAO057
Product type
CPH 3-9
AAY811
URI of the product
http://www.phoenixcontact.com/product/3212015
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models