Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3212028 - CPH 4-12
Bill of material
PHOENIX CONTACT 3212028
MANUID
Product number of the Manufacturer
3212028
DESCSHORT
Short Description
Bend protection sleeve
DESCLONG
Long Description
Bend protection sleeve, for cable diameter of 4 mm ... 12 mm, connection method: Crimp connection, diameter: 12 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
CPH 4-12
PREVIEW
Preview
AAO663
GTIN
4046356463713
AAW338
Manufacturer product designation
Bend protection sleeve
AAU734
Manufacturer product description
Bend protection sleeve, for cable diameter of 4 mm ... 12 mm, diameter: 12 mm, color: black
AAO057
Product type
CPH 4-12
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356463713
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models