Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3213974 - AB-PTI/3
Bill of material
PHOENIX CONTACT 3213974
MANUID
Product number of the Manufacturer
3213974
DESCSHORT
Short Description
Support bracket
DESCLONG
Long Description
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, length: 103 mm, width: 2 mm, height: 103 mm, number of positions: 1, color: blue
MANUTYPEDESC
Manufacturer Type Description
AB-PTI/3
PREVIEW
Preview
AAF040
net weight
0.008 kg
AAT080
Pole number
1
AAO663
GTIN
4046356609821
AAW338
Manufacturer product designation
Support bracket
AAU734
Manufacturer product description
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, length: 103 mm, width: 2 mm, height: 46 mm, number of positions: 1, color: blue
AAO057
Product type
AB-PTI/3
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356609821
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models