Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3214015 - PTU 16/14X2,5 GN
Bill of material
PHOENIX CONTACT 3214015
MANUID
Product number of the Manufacturer
3214015
DESCSHORT
Short Description
Potential collective terminal
DESCLONG
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm², cross section: 1 mm² - 2.5 mm², Screw connection, 1st level connection left, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: green
MANUTYPEDESC
Manufacturer Type Description
PTU 16/14X2,5 GN
PREVIEW
Preview
INTNO
International product number
4046356664226
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
25 A
BAC740
Min. line cross section, rigid
1 mm^2
AAF726
rated current
25 A
AAP403
Number of contact points per level
15
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
2.430 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
17.500 mm
BAC476
height at lowest possible mounting
36 mm
BAA351
color
green
BAA018
length
89.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.041 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
1 mm^2
AAO663
GTIN
4046356664226
AAW338
Manufacturer product designation
Potential collective terminal
AAU734
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 25 A, connection method: Push-in connection, First level connection, interior, Rated cross section: 2.5 mm², cross section: 1 mm² - 2.5 mm², Screw connection, 1st level connection left, Rated cross section: 16 mm², cross section: 1.5 mm² - 25 mm², mounting type: NS 35/7,5, NS 35/15, color: green
AAO057
Product type
PTU 16/14X2,5 GN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models