Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
323 Hub City Models - 320 Series
Bill of material
0220-84931
PN
Part No.
0220-84931
MN
Model Number
323
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
323 5/1 L WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.23 Inch
G
.875/.874 Inch
H
2.48 Inch
I
6.88 Inch
J
J Keyway
3/16 x 3/32
K
1.91 Inch
D4
4.45 Inch
S
0.22 Inch
T
3.78 Inch
Z
4.00 Inch
PP
6.88 Inch
RR
0.44 Inch
SS
0.31 Inch
TT
7.50 Inch
WW
10.14 Inch
XX
13/32 Inch
YY
9.000 Inch
ZT
7.78 Inch
WTL
Wt. Lbs.
74
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
Y Socket Setscrew
3/8 NC X 5/8 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models