Catalog navigation
Селекция на CAD модел
Налични продукти: 16
HELP_VARIABLE
Company
Buerkert
Description
3235-CLAMP-ISO - Tank bottom valve, manually
Bill of material
3235-DN40-F150-TC46-D050
DN
Diaphragm size
FL
Tank flange
mm
DN1
Orifice pipe connection
D1
Pipe connection C1xD1xS1
mm
LTA1
Bürkert-Code pipe connection
ANTRV
Actuator version
ANTR
Bürkert-Code actuator size
KV
Kv-Value-Water
m3/h
BPAB
Medium pressure diaphragm EPDM
10.0 bar
BPEA
Medium pressure diaphragm EPDM/PTFE
10.0 bar