Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240078 - C-RC 2,5/M4 DIN
Bill of material
PHOENIX CONTACT 3240078
MANUID
Product number of the Manufacturer
3240078
DESCSHORT
Short Description
Ring cable lug
DESCLONG
Long Description
Ring cable lug, non-insulated, 1.1 ... 2.5 mm², M4
MANUTYPEDESC
Manufacturer Type Description
C-RC 2,5/M4 DIN
PREVIEW
Preview
INTNO
International product number
4046356452953
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
No
AAG088
min. nominal cross section
1 mm^2
AAG085
max. nominal cross section
2.500 mm^2
AAG289
bolt dimension metric (M..)
M4
BAC388
Flange form
Ring-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356452953
AAW338
Manufacturer product designation
Ring cable lug
AAU734
Manufacturer product description
Ring cable lug, non-insulated, 1.1 ... 2.5 mm², M4
AAO057
Product type
C-RC 2,5/M4 DIN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models