Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240140 - C-FC 1,5/M5
Bill of material
PHOENIX CONTACT 3240140
MANUID
Product number of the Manufacturer
3240140
DESCSHORT
Short Description
Fork-type cable lug
DESCLONG
Long Description
Fork-type cable lug, non-insulated, 0.5 - 1 mm², M5
MANUTYPEDESC
Manufacturer Type Description
C-FC 1,5/M5
PREVIEW
Preview
INTNO
International product number
4046356453578
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAD383
Insulation present
No
AAG088
min. nominal cross section
0.500 mm^2
AAG085
max. nominal cross section
1.500 mm^2
AAG289
bolt dimension metric (M..)
M5
BAC388
Flange form
Fork-shaped
AAG290
product corresponding (according to DIN)
No
AAO663
GTIN
4046356453578
AAW338
Manufacturer product designation
Fork-type cable lug
AAU734
Manufacturer product description
Fork-type cable lug, non-insulated, 0.5 - 1 mm², M5
AAO057
Product type
C-FC 1,5/M5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3240149 - C-FC 6/M5
    PHOENIX CONTACT
    3240145 - C-FC 2,5/M5
Download CAD models
No generation actions are associated with this part