Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240630 - CD 60X80 WH
Bill of material
PHOENIX CONTACT 3240630
MANUID
Product number of the Manufacturer
3240630
DESCSHORT
Short Description
Cable duct
DESCLONG
Long Description
Cable duct, material: PVC, color: white
MANUTYPEDESC
Manufacturer Type Description
CD 60X80 WH
PREVIEW
Preview
BAF016
width
60 mm
BAA020
height
80 mm
BAA351
color
White
BAA018
length
2000 mm
AAF040
net weight
1.272 kg
BAD656
Without halogens
No
AAB597
flexible
No
BAD595
self-deleting
No
BAA931
Width of slit
6 mm
AAF980
useful cross section
3243 mm^2
AAF977
type of side wall
slotted
AAF978
current leak stable
No
AAF979
cover present
No
AAF981
distance of slots
6.500 mm
AAO663
GTIN
4046356629461
AAW338
Manufacturer product designation
Cable duct
AAU734
Manufacturer product description
Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 60 mm, height: 80 mm, length: 2000 mm
AAO057
Product type
CD 60X80 WH
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356629461
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39259020
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HellermannTyton
    HTWD-HF (metric)
    PHOENIX CONTACT
    3240278 - CD 30X40
    Unimotion
    Cable duct 80 X 120 FM - Standard alu profiles
    Unimotion
    Cable duct cover 40 - MB - Standard alu profiles
    PHOENIX CONTACT
    3240199 - CD 60X80
    Unimotion
    Cable duct cover 80 - MB - Standard alu profiles
    PHOENIX CONTACT
    3240190 - CD 60X40
    PHOENIX CONTACT
    1162446 - VIP-PA-50/26/ 6,0M/1756/020
Download CAD models
No generation actions are associated with this part