Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240855 - WP-SPIRAL PVC C 45
Bill of material
PHOENIX CONTACT 3240855
MANUID
Product number of the Manufacturer
3240855
DESCSHORT
Short Description
Protective hose
DESCLONG
Long Description
Protective hose, material: PVC, filament: PVC-sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inner diameter: 38 mm, Total length: 10 m
MANUTYPEDESC
Manufacturer Type Description
WP-SPIRAL PVC C 45
PREVIEW
Preview
INTNO
International product number
4046356736817
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAG975
degree of protection
IP68
BAA563
Interior diameter
38 mm
BAD656
Without halogens
No
BAB664
material
Plastic
BAG410
UV-resistant
No
BAB376
Outer diameter
45 mm
AAH506
min. operating temperature range
-25 °C
AAH505
max. operating temperature range
90 °C
AAG683
nominal diameter
45 mm
AAI429
bending radius, static
36 mm
AAM308
approval (according to CSA) present
No
AAM310
approval (according to DIN EN 61386-23) present
No
AAI990
tensile strength
100 N/mm^2
AAK486
material filament
PVC-sheathed spring steel
AAK281
flexibility
flexible
AAL357
plain exterior
No
AAL718
plain interior
No
AAM314
approval (according to N) present
No
AAM316
approval (according to UR) present
No
AAK444
material of the sheathing
PVC
AAO663
GTIN
4046356736817
AAW338
Manufacturer product designation
Protective hose
AAU734
Manufacturer product description
Protective hose, material: PVC, filament: PVC-sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inner diameter: 38 mm, Total length: 10 m
AAO057
Product type
WP-SPIRAL PVC C 45
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models