Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240901 - WP-G HF IP66 M40 BK
Bill of material
PHOENIX CONTACT 3240901
MANUID
Product number of the Manufacturer
3240901
DESCSHORT
Short Description
Screw connection
DESCLONG
Long Description
Screw connection, material: PA 6, degree of protection: IP66, color: black, flammability rating in acc. with UL 94: V0
MANUTYPEDESC
Manufacturer Type Description
WP-G HF IP66 M40 BK
PREVIEW
Preview
INTNO
International product number
4046356710084
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAC461
material of housing
PA 6
AAH506
min. operating temperature range
-40 °C
AAH505
max. operating temperature range
120 °C
BAF634
Material
PA 6
AAL496
EMC strain relief present
No
AAL726
integrated strain relief present
No
AAL859
outer thread present
No
AAO663
GTIN
4046356710084
AAW338
Manufacturer product designation
Screw connection
AAU734
Manufacturer product description
Cable gland, metric thread, IP66 protection, straight
AAO057
Product type
WP-G HF IP66 M40 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models