Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240963 - WP-BASE C PA HF 34,5 BK
Bill of material
PHOENIX CONTACT 3240963
MANUID
Product number of the Manufacturer
3240963
DESCSHORT
Short Description
Hose holder with cover
DESCLONG
Long Description
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
MANUTYPEDESC
Manufacturer Type Description
WP-BASE C PA HF 34,5 BK
PREVIEW
Preview
INTNO
International product number
4046356710718
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
Black
BAB664
material
Polyamide (PA)
BAF634
Material
PA
AAG683
nominal diameter
34.500 mm
BAD621
zinc-plated
No
AAO663
GTIN
4046356710718
AAW338
Manufacturer product designation
Hose holder with cover
AAU734
Manufacturer product description
Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
AAO057
Product type
WP-BASE C PA HF 34,5 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models