Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240966 - WP-BASE HF 13
Bill of material
PHOENIX CONTACT 3240966
MANUID
Product number of the Manufacturer
3240966
DESCSHORT
Short Description
Hose clamp
DESCLONG
Long Description
Hose clamp, material: Steel, galvanized, color: black/silver
MANUTYPEDESC
Manufacturer Type Description
WP-BASE HF 13
PREVIEW
Preview
INTNO
International product number
4046356710749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
black/silver
BAB664
material
Steel
AAB451
type of mounting
Screw mounting
BAF634
Material
Steel, galvanized
AAG683
nominal diameter
13 mm
BAD621
zinc-plated
Yes
AAO663
GTIN
4046356710749
AAW338
Manufacturer product designation
Hose clamp
AAU734
Manufacturer product description
Hose clamp, material: Steel, galvanized, color: black/silver
AAO057
Product type
WP-BASE HF 13
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models