Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240972 - WP-BASE HF 37
Bill of material
PHOENIX CONTACT 3240972
MANUID
Product number of the Manufacturer
3240972
DESCSHORT
Short Description
Hose clamp
DESCLONG
Long Description
Hose clamp, material: Steel, galvanized, color: black/silver
MANUTYPEDESC
Manufacturer Type Description
WP-BASE HF 37
PREVIEW
Preview
INTNO
International product number
4046356710909
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
black/silver
BAB664
material
Steel
BAF634
Material
Steel, galvanized
AAG683
nominal diameter
36 mm
BAD621
zinc-plated
Yes
AAO663
GTIN
4046356710909
AAW338
Manufacturer product designation
Hose clamp
AAU734
Manufacturer product description
Hose clamp, material: Steel, galvanized, color: black/silver
AAO057
Product type
WP-BASE HF 37
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39174000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir