Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241065 - WP-SC BRASS 10
Bill of material
PHOENIX CONTACT 3241065
MANUID
Product number of the Manufacturer
3241065
DESCSHORT
Short Description
Cable protection end sleeve
DESCLONG
Long Description
Cable protection end sleeve, material: Nickel-plated brass, color: silver, inner diameter: 9 mm
MANUTYPEDESC
Manufacturer Type Description
WP-SC BRASS 10
PREVIEW
Preview
INTNO
International product number
4046356711876
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAB664
material
brass nickel-plated
AAF584
max. temperature
250 °C
AAF585
min. temperature
-40 °C
BAF634
Material
Brass
AAG683
nominal diameter
10 mm
AAL667
closed end cap present
No
AAO663
GTIN
4046356711876
AAW338
Manufacturer product designation
Cable protection end sleeve
AAU734
Manufacturer product description
End sleeves as cable protection, made of brass
AAO057
Product type
WP-SC BRASS 10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
74122000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
2D
Сваляне на CAD модели