Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241113 - WG-S HF 40
Bill of material
PHOENIX CONTACT 3241113
MANUID
Product number of the Manufacturer
3241113
DESCSHORT
Short Description
Spiral tube
DESCLONG
Long Description
Spiral tube, transparent
MANUTYPEDESC
Manufacturer Type Description
WG-S HF 40
PREVIEW
Preview
INTNO
International product number
4046356717427
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
85 °C
BAA351
color
Transparent
BAD656
Without halogens
Yes
BAB664
material
Plastic
AAI733
max. bundle diameter
40 mm
BAF634
Material
Plastic
AAG683
nominal diameter
6.500 mm
BAI591
Wall thickness
0.750 mm
AAK242
fire resistant properties
according to UL94 HB
AAJ030
min. bundle diameter
7 mm
AAI977
width of filament
40 mm
AAO663
GTIN
4046356717427
AAW338
Manufacturer product designation
Spiral tube
AAU734
Manufacturer product description
Spiral hose, for easy bundling and guiding of cables and conductors, offers protection against slight mechanical strain
AAO057
Product type
WG-S HF 40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3241122 - WG-S HF 120 BK
    PHOENIX CONTACT
    3241112 - WG-S HF 20 BK
    HellermannTyton
    SBPEFR
Download CAD models
No generation actions are associated with this part