Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241156 - WP-CN BRASS PG21
Bill of material
PHOENIX CONTACT 3241156
MANUID
Product number of the Manufacturer
3241156
DESCSHORT
Short Description
Nut
DESCLONG
Long Description
Nut, material: Brass, nickel-plated, for threads Pg21, color: silver
MANUTYPEDESC
Manufacturer Type Description
WP-CN BRASS PG21
PREVIEW
Preview
INTNO
International product number
4046356785624
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
silver
BAD656
Without halogens
No
BAB664
material
brass nickel-plated
BAF785
Surface
Brass, nickel-plated
BAF634
Material
Brass
BAF786
Type of surface
Brass, nickel-plated
AAA052
thread form type
PG
AAH497
nominal thread size NPT/gas pipe thread (imperial)
not relevant
AAH504
nominal thread size PG (metric)
Pg21
AAH500
glass-fiber reinforced
No
BAD591
Impact-resistant present
No
AAL873
grounding connection present
No
AAO663
GTIN
4046356785624
AAW338
Manufacturer product designation
Nut
AAU734
Manufacturer product description
Nut, material: Brass, nickel-plated, for threads Pg21, color: silver
AAO057
Product type
WP-CN BRASS PG21
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
74153300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
2D
Сваляне на CAD модели