Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241158 - WP-CN BRASS PG36
Bill of material
PHOENIX CONTACT 3241158
MANUID
Product number of the Manufacturer
3241158
DESCSHORT
Short Description
Nut
DESCLONG
Long Description
Nut, material: Brass, nickel-plated, for threads Pg36, color: silver
MANUTYPEDESC
Manufacturer Type Description
WP-CN BRASS PG36
PREVIEW
Preview
INTNO
International product number
4046356785648
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
silver
BAD656
Without halogens
No
BAB664
material
brass nickel-plated
BAF785
Surface
Brass, nickel-plated
BAF634
Material
Brass
BAF786
Type of surface
Brass, nickel-plated
AAA052
thread form type
PG
AAH497
nominal thread size NPT/gas pipe thread (imperial)
not relevant
AAH504
nominal thread size PG (metric)
Pg36
AAH500
glass-fiber reinforced
No
BAD591
Impact-resistant present
No
AAL873
grounding connection present
No
AAO663
GTIN
4046356785648
AAW338
Manufacturer product designation
Nut
AAU734
Manufacturer product description
Nut, material: Brass, nickel-plated, for threads Pg36, color: silver
AAO057
Product type
WP-CN BRASS PG36
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
74153300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models