Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241191 - WP-OR M25
Bill of material
PHOENIX CONTACT 3241191
MANUID
Product number of the Manufacturer
3241191
DESCSHORT
Short Description
Sealing ring
DESCLONG
Long Description
Sealing ring, material: Perbunan, for threads M25, color: black
MANUTYPEDESC
Manufacturer Type Description
WP-OR M25
PREVIEW
Preview
INTNO
International product number
4046356785976
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAA563
Interior diameter
23 mm
BAA020
height
2 mm
BAB664
material
Plastic
BAE496
min. thickness
2 mm
BAF634
Material
Perbunan
AAI864
fitting for thread size (PG)
No
AAI575
suitable for thread size (metric)
M25
AAI863
fitting for thread size (NPT)
No
AAO663
GTIN
4046356785976
AAW338
Manufacturer product designation
Sealing ring
AAU734
Manufacturer product description
Sealing ring, material: Perbunan, for threads M25, color: black
AAO057
Product type
WP-OR M25
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir