Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247066 - UKH 240-F BU
Bill of material
PHOENIX CONTACT 3247066
MANUID
Product number of the Manufacturer
3247066
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, connection method: Screw connection, Rated cross section: 240 mm², cross section: 70 mm² - 240 mm², mounting type: direct screw connection, color: blue
MANUTYPEDESC
Manufacturer Type Description
UKH 240-F BU
PREVIEW
Preview
INTNO
International product number
4046356733342
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
23
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
415 A
BAC740
Min. line cross section, rigid
70 mm^2
AAF726
rated current
415 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
70 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
13.780 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
36 mm
BAC476
height at lowest possible mounting
124 mm
BAA351
color
Blue
BAA018
length
100 mm
AAF040
net weight
0.512 kg
BAC676
Max. line cross section, flexible
240 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
185 mm^2
AAB940
min. connectable conductor cross-section multiple wire
35 mm^2
BAC677
Max. line cross section, rigid
240 mm^2
BAC739
Min. line cross section, flexible
70 mm^2
AAB789
max. connectable conductor cross-section multiple wire
95 mm^2
AAO663
GTIN
4046356733342
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, connection method: Screw connection, Rated cross section: 240 mm², cross section: 70 mm² - 240 mm², mounting type: direct screw connection, color: blue
AAO057
Product type
UKH 240-F BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models