Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247984 - HC-RBO 12-FE
Bill of material
PHOENIX CONTACT 3247984
MANUID
Product number of the Manufacturer
3247984
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Covering hood, length: 164 mm, width: 49 mm, height: 33 mm, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
HC-RBO 12-FE
PREVIEW
Preview
INTNO
International product number
4046356724449
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAO663
GTIN
4046356724449
AAW338
Manufacturer product designation
Covering hood
AAU734
Manufacturer product description
Covering hood, length: 164 mm, width: 49 mm, height: 33 mm, color: black/yellow
AAO057
Product type
HC-RBO 12-FE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models