Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3248100 - MPT 1,5/S
Lista materiale
PHOENIX CONTACT 3248100
MANUID
Product number of the Manufacturer
3248100
DESCSHORT
Description short
Minimorsetto passante
DESCLONG
Description long
Minimorsetto passante, tensione nominale: 500 V, corrente nominale: 17,5 A, numero di connessioni: 2, tipo di connessione: Connessione Push-in, 1. piano, Sezione di dimensionamento: 1,5 mm², sezione: 0,14 mm² - 1,5 mm², tipo di montaggio: NS 15, colore: grigio
MANUTYPEDESC
Manufacturer Type Description
MPT 1,5/S
PREVIEW
Preview
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
17.500 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
3.500 mm
BAC476
height at lowest possible mounting
28.100 mm
BAA351
color
Grey
BAA018
length
33.550 mm
BAG640
Assembly type
Top-hat rail TH15
AAF040
net weight
0.003 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
BAC677
Max. line cross section, rigid
1.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4046356768719
AAW338
Manufacturer product designation
Minimorsetto passante
AAU734
Manufacturer product description
Mini feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², mounting type: NS 15, color: gray
AAO057
Product type
MPT 1,5/S
AAY812
GLN of manufacturer
4063151
INTNO
GTIN-Code
4046356768719
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Standard delivery time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL