Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
324L Hub City Models - 320 Series
Bill of material
0220-07895
PN
Part No.
0220-07895
MN
Model Number
324L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.375 Inch
DESCRIPTION
Description
324L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
H
2.27 Inch
I
6.00 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
S
10.88 Inch
T
5.44 Inch
U
1.375/1.374 Inch
V
2.84 Inch
W
N/A Inch
X
X Keyway
5/16 X 5/32
Y
2.31 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2 UNC Inch
FF
0.75 Inch
GG
0.90 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16 NC
WTL
Wt. Lbs.
64
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    264L Hub City Models - Series 260
    Hub City
    Model M2 - Bevel Gear Drives
Previews
3D
Dimension
2D
Download CAD models