Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
326 Hub City Models - 320 Series
Bill of material
0220-85003
PN
Part No.
0220-85003
MN
Model Number
326
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Description
326 5/1 L WR 56C 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
H
2.27 Inch
I
6.00 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.62 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
D4
4.45 Inch
S
0.22 Inch
T
3.78 Inch
Z
4.00 Inch
PP
6.88 Inch
RR
0.44 Inch
SS
0.31 Inch
TT
7.00 Inch
WW
10.14 Inch
XX
13/32 Inch
YY
9.000 Inch
ZT
7.78 Inch
WTL
Wt. Lbs.
78
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
3/8 NC X 5/8 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models