Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3260106 - PTPOWER 95-PE
Bill of material
PHOENIX CONTACT 3260106
MANUID
Product number of the Manufacturer
3260106
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: 2.3 mm copper DIN rail, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
PTPOWER 95-PE
PREVIEW
Preview
BAC740
Min. line cross section, rigid
25 mm^2
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Spring pulley connection
BAC375
Connection type 2
Plug terminal connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
25 mm
BAC476
height at lowest possible mounting
108.700 mm
BAA351
color
green-yellow
BAA018
length
105.500 mm
AAF040
net weight
0.302 kg
BAC676
Max. line cross section, flexible
95 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
AAB940
min. connectable conductor cross-section multiple wire
25 mm^2
BAC677
Max. line cross section, rigid
95 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAB789
max. connectable conductor cross-section multiple wire
95 mm^2
BAD570
PEN function possible
No
AAO663
GTIN
4046356778749
AAW338
Manufacturer product designation
Ground modular terminal block
AAU734
Manufacturer product description
Ground modular terminal block, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, Rated cross section: 95 mm², cross section: 25 mm² - 95 mm², mounting type: 2.3 mm copper DIN rail, color: green-yellow
AAO057
Product type
PTPOWER 95-PE
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356778749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3260100 - PTPOWER 95
    PHOENIX CONTACT
    1091239 - PTPOWER 95 P-F
    PHOENIX CONTACT
    3260103 - PTPOWER 95 BU
    PHOENIX CONTACT
    1827716 - MC 1,5/ 3-STF-3,81
    PHOENIX CONTACT
    1401187 - EB  6- 5
    PHOENIX CONTACT
    1008238 - FBS  6-6
    PHOENIX CONTACT
    3024481 - ATP-ST 6
    PHOENIX CONTACT
    3032279 - FBS  4-6 GY
    PHOENIX CONTACT
    1847055 - MC 1,5/ 2-STF-3,5
    TE Connectivity
    D95/26 - Feed-through - 26 mm 1.024 in spacing
Previews
3D
2D
Download CAD models