Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3263 - Double Slide-In Economy T-Nuts
Bill of material
3263
PN
Part No.
3263
FIN
Finish
Black Zinc
A
2.813 Inch
B
0.656 Inch
C
1.500 Inch
D
0.625 Inch
E
E (Thread)
1/4-20
F
0.142 Inch
W
Weight
.063 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models