Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270167 - CDC-PTRV
Bill of material
PHOENIX CONTACT 3270167
MANUID
Product number of the Manufacturer
3270167
DESCSHORT
Short Description
Retaining bracket
DESCLONG
Long Description
Retaining bracket, via four PTRV single modules, pitch: 8.3 mm, width: 35.6 mm, height: 71.5 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
CDC-PTRV
PREVIEW
Preview
INTNO
International product number
4055626064512
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
AAO663
GTIN
4055626064512
AAW338
Manufacturer product designation
Retaining bracket
AAU734
Manufacturer product description
Retaining bracket, via four PTRV single modules, pitch: 8.3 mm, width: 35.6 mm, height: 71.5 mm, color: gray
AAO057
Product type
CDC-PTRV
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models