Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3270317 - PTMC 1,5/32-2H /BU 19Z
Bill of material
PHOENIX CONTACT 3270317
MANUID
Product number of the Manufacturer
3270317
DESCSHORT
Short Description
Marshalling patchboard
DESCLONG
Long Description
Marshalling patchboard, Labeled from 1 - 32, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting: Wall mounting, 19" rack, color: gray, color of connection elements: blue
MANUTYPEDESC
Manufacturer Type Description
PTMC 1,5/32-2H /BU 19Z
PREVIEW
Preview
INTNO
International product number
4055626058375
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
BAH005
rated voltage
500 V
AAS574
Rated current [In] for the power loss specification
17.500 A
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
17.500 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.560 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
34.400 mm
BAC476
height at lowest possible mounting
30 mm
BAA351
color
Grey
BAA018
length
111 mm
BAG640
Assembly type
Wall assembly
AAF040
net weight
0.100 kg
BAC676
Max. line cross section, flexible
1.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
BAC677
Max. line cross section, rigid
2.500 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4055626058375
AAW338
Manufacturer product designation
Marshalling patchboard
AAU734
Manufacturer product description
Marshalling patchboard, Labeled from 1 - 32, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, cross section: 0.14 mm² - 2.5 mm², mounting: Wall mounting, 19" rack, color: gray, color of connection elements: blue
AAO057
Product type
PTMC 1,5/32-2H /BU 19Z
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型