Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3273836 - PTFIX 18X4 BU
Bill of material
PHOENIX CONTACT 3273836
MANUID
Product number of the Manufacturer
3273836
DESCSHORT
Short Description
Distribution block
DESCLONG
Long Description
Distribution block, the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories, bridged internally, nom. voltage: 450 V, nominal current: 32 A, connection method: Push-in connection, cross section: 0.2 mm² - 6 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue
MANUTYPEDESC
Manufacturer Type Description
PTFIX 18X4 BU
PREVIEW
Preview
INTNO
International product number
4055626714554
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAH005
rated voltage
450 V
AAS574
Rated current [In] for the power loss specification
32 A
BAC740
Min. line cross section, rigid
0.200 mm^2
AAF726
rated current
32 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
55.400 mm
BAC476
height at lowest possible mounting
21.700 mm
BAA351
color
Blue
BAA018
length
28.600 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.042 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.200 mm^2
AAO663
GTIN
4055626714554
AAW338
Manufacturer product designation
Distribution block
AAU734
Manufacturer product description
Distribution block, the blocks can be bridged with one another via the conductor shaft, for corresponding plug-in bridges, see accessories, bridged internally, nom. voltage: 450 V, nominal current: 32 A, connection method: Push-in connection, cross section: 0.2 mm² - 6 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue
AAO057
Product type
PTFIX 18X4 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
8
QUANTITYINT
Quantity Scale
8
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)