Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3274054 - PTFIX-NS35
Bill of material
PHOENIX CONTACT 3274054
MANUID
Product number of the Manufacturer
3274054
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, length: 58.1 mm, width: 28.6 mm, height: 11 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTFIX-NS35
PREVIEW
Preview
INTNO
International product number
4055626377162
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAF040
net weight
0.005 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4055626377162
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter, length: 58.1 mm, width: 28.6 mm, height: 11 mm, color: gray
AAO057
Product type
PTFIX-NS35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models