Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3281A
Bill of material
3281A.0015
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Viertelrund-Profilfräser
J3
Company Code
F
BLD
Tool Style Code
8
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 6518
J6
Connection Code, Machine Side
J8
Treatment
FFO, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
35 mm
B5
Overall Length
75
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F3
Flute Helix Hand
N
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    IK DIN 6535 - HA
    EMUGE-FRANKEN
    IK DIN 6535 - HA
    EMUGE-FRANKEN
    3444L
Previews
3D
2D
Download CAD models