Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3282
Bill of material
3282.0075
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Viertelrund-Profilfräser
J3
Company Code
F
BLD
Tool Style Code
8
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 6518
J6
Connection Code, Machine Side
J8
Treatment
FFO, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F3
Flute Helix Hand
N
G4
Section Radius
mm
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    1364C
    EMUGE-FRANKEN
    3288
    Gühring
    490 - DIN 212-3 MACHINE REAMER
    EMUGE-FRANKEN
    2300
    Schmersal
    Z 332 - roller plunger R
    EMUGE-FRANKEN
    3218
    AMF - ANDREAS MAIER Fellbach
    AMF 7110H - Hydraulic Clamping Element, single acting
    ABB Low Voltage & Systems
    LS4..M13B11 - Steel roller plunger
    AMF - ANDREAS MAIER Fellbach
    AMF 7110FS-**-1 - Base element, displaceable and swivelling
    ABB Low Voltage & Systems
    LS4..P31B11 - Plastic roller lever (Ø22 mm) on steel plunger - horizontal
    AMF - ANDREAS MAIER Fellbach
    AMF 7100BR - Clamping unit 1
Previews
3D
2D
Download CAD models