Catalog navigation
Wybór modelu CAD
Dostępne producty: 32
HELP_VARIABLE
Company
Sati
Description
32B-1 (50,8 x 30,99 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Bill of material
CS16023
CODE
Code
P
Pitch
50.8 mm
W
Internal width
31.0 mm
DR
Roller
29.21 mm
R
Tooth radius
51 mm
C
Radius width
6.0 mm
H1
Tooth width
29.4 mm
Z
DE
mm
DP