Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
WMBerg
Description
32B107M & 32B108M - Molded Plastic Sprocket Gears - 2.5mm (Nominal) Circular Pitch - Molded Acetal - Pin Hub Style
Bill of material
32B107M-80
PN
Product No.
DES
Description
FLEX-E-GEAR LADDER SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Molded Acetal
P
Pitch
2.5 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore Diameter - H10
mm
F
Face Width
4.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models