Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
33 - PANDUIT Kabelbinder ERT Elastomer schwarz
Bill of material
471096
ARTNR
Artikelnummer
FN
33
TYP
Typ
F4
MARKE
Marke
PANDUIT
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
LTEXT2
Langtext 2
Elastomer schwarz
LTEXT4
Langtext 4
B
Breite
12.7 mm
L
Länge
mm
ZUG
Min. Zugfestigkeit
80 N
DICKE
Dicke
2.29 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models