Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Gühring
Description
3306 - DIN6528 SC END MILL
Bill of material
3306 10.000
J21
Item ID
J23
Item Description
VHM SCHAFTFRAESER
J22
Item Name
VHM FRA-SH RADIUS DIN6528RN 4 SCHN,
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN6528
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
G4
Section Radius
mm
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
30 Grad
F3
Helix Direction
R
F4
Helix Angle
30 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
6
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3081 - WN USA SC RATIO END MILL
    Gühring
    3047 - WN "FIRE" SC END MILL
    Gühring
    3190 - WN USA "FIRE" SC END MILL
    Gühring
    3311 - WN SC END MILL
    Gühring
    3078 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    3162 - WN USA SC END MILL
    Gühring
    3115 - WN USA VHM FIRE-RATIOFRAESE
    Gühring
    3716 - WN SC END MILL
    Gühring
    3563 - DIN6527L "FIRE" SC END MILL
    Gühring
    3627 - WN VHM FIRE-RATIOFRAESE
    Gühring
    3160 - WN USA "FIRE" SC END MILL
    Gühring
    3184 - WN USA SC END MILL
    Gühring
    556 - WN 10 NC-SPOTTING DRILL
    Gühring
    3014 - WN SC END MILL
Previews
3D
Dimension
2D
Download CAD models