Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Gühring
Description
3313 - WN SC END MILL
Bill of material
3313 12.000
J21
Item ID
J23
Item Description
VHM SCHAFTFRAESER
J22
Item Name
VHM SCHAFTFRA, WN LANG R NH 45 ZYL HB
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN
J8
Treatment
FEC
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
150 mm
B71
Function Length
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
F22
Effective Cutting Edge Count, Frontally
H11
Cutting Tool Material
HF-K
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
E2
Axial Rake Angle
45 Grad
F3
Helix Direction
R
F4
Helix Angle
45 Grad
H4
Tool Execution
H
D7
Weight
kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3209 - WN SC RATIO END MILL
    FATH
    Milling Connector B, Slot 8
    Gühring
    3342 - DIN 844L END MILL
    Gühring
    3178 - WN USA SC END MILL
    Gühring
    3709 - WN "FIRE" SC END MILL
    Gühring
    3144 - WN 3142 FIRE-SCHAFTFRAESER
    Gühring
    3183 - WN USA SC END MILL
    Gühring
    3631 - WN VHM FIRE-RATIOFRAESE
Previews
3D
Dimension
2D
Download CAD models