Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
agru
Description
334.2 - Blind Flange no steel insert
Bill of material
AGRU_35334206300_Blind Flange no steel insert_JIS/pressureless applications_PVDF UHP natural_63
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
334.2
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Blind Flange no steel insert
EXT_BEZ_2
Description 2
JIS/pressureless applications
MATERIAL
Material
PVDF UHP natural
HERSTELLV
Manufacturing process
machined
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
IDA
Inch
DN
D
mm
D2
mm
B
19.000 mm
K
mm
NUMB
KGEW
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    agru
    14.045 - Blind Flange DIN
    SEKISUI
    Blind Flange
    FG INOX
    I.2TP1016 - Blind flanges 05A-TYPE NP 10/16 Stainless steel 304L or 316L
    agru
    30.334 - Blind Flange no steel insert
    FG INOX
    I.2TPB10 - Blind flanges 05B-TYPE NP 10 Stainless steel 304L or 316L
    Alfa Laval
    DIN11863-2 - Blind Flange Groove
    Alfa Laval
    DIN11863-2 - Blind Flange Collar
    agru
    90.045 - Blind Flange DIN
    agru
    067 - Reducer concentric
    FG INOX
    I.2TP16 - Blind flanges 05A-TYPE NP 16 Stainless steel 304L or 316L
    FG INOX
    I.2TP40 - Blind flanges 05A-TYPE NP 40 Stainless steel 304L or 316L
    HAWLE
    8000 - Blank flange, PN 16
    Camozzi
    Mod. D-E - Front and rear flange
    Rossi
    MR 3I 50...180 - Gearmotors MR 3I 50...180
Previews
3D
Dimension
2D
Download CAD models