Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
33450, 33470_in - Hidden Corner Connectors
Bill of material
33450
PN
Part No.
MAT
Material
Die-Cast Zinc
FIN
Finish
Clear
DESC
Description
SLOT
Slot
8 mm
SS
Set Screw Size
M6
WS
Wrench Size
3 mm
A
1.181 Inch
B
0.827 Inch
C
0.323 Inch
D
0.313 Inch
E
0.228 Inch
F
0.621 Inch
G
0.638 Inch
H
0.307 Inch
W
Weight
lbs.
CC
Compatibility Code
8-15, 8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models