您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
336314-12-0300
Amphenol RF
Cable Assemblies
AMC Cable Assemblies
AMC to RP-SMA Cable Assemblies
Powered by
CAD模型選擇
{amphenolrf/cable_assemblies/amc_cable_assemblies/amc_to_rp_sma_cable_assemblies/336314_12_0300.prj},{NB=336314-12-0300},{SHA256=Xyz5u1vvb0BFb4l70c6URScEQslnr8+6CAPqM9t910U=},{INAME=00005__3363142d122d0300},{PN=336314-12-0300},{DESC=AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm Micro-Cable 300 mm Length 50 Ohms},{IMPEDANCE=50},{LPIM=No},{C1SERIES=AMC},{C1STYLE=R/A Plug},{C1PN=132377RP-11},{C2SERIES=RP-SMA},{C2STYLE=Str Blkhd Jack},{C2PN=132377RP-11},{CT=1.13 mm Micro-Cable},{CL=11.81 in (300 mm)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
336314-12-0300
Bill of material
336314-12-0300
PN
Part Number
336314-12-0300
DESC
Description
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm Micro-Cable 300 mm Length 50 Ohms
IMPEDANCE
Impedance
50
LPIM
Low PIM
No
C1SERIES
Connector 1 Series
AMC
C1STYLE
Connector 1 Style
R/A Plug
C1PN
Connector 1 Part Number
132377RP-11
C2SERIES
Connector 2 Series
RP-SMA
C2STYLE
Connector 2 Style
Str Blkhd Jack
C2PN
Connector 2 Part Number
132377RP-11
CT
Cable Type
1.13 mm Micro-Cable
CL
Cable Length
11.81 in (300 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求