Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
337 RÜ-TPKX - Swivel castor with directional lock
Bill of material
337 RU10 127 TPKX
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
125x32 mm
LC
Load capacity
100 kg
H
Overall height H
158 mm
HD
Hole-Ø
mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Ball bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models