Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
agru
Description
340 - Diaphragm Valve
Bill of material
AGRU_72340003211_Diaphragm Valve_manually controlled_PP Pure grey_32 - SDR11 - MOP 10 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
340
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Diaphragm Valve
EXT_BEZ_2
Description 2
manually controlled
EXT_BEZ_3
Description 3
EPDM/PTFE diaphragm
MATERIAL
Material
PP Pure grey
VERBINDUNG
Connection methode
Union Connection
DA
Outside diameter (DAOD)
mm
DN
S
mm
L
Dimension L
mm
L1
mm
L2
mm
L3
mm
D
mm
D1
mm
H
mm
KV
KGEW
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models