Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
340021 - Bulkhead Connector, Female O/D tube
Bill of material
34002104
CNSORDERNO
Order number
34002104
A
O/D tube
1/4'' Inch
D
Length
1.13 Inch
E
A/F
0.82 Inch
G
Length
0.88 Inch
N
max. bulkhead
0.63 Inch
P
Thread BSP Parallel
3/8'' Inch
S
Inner Diameter
0.19 Inch
BC
Bulkhead clearance drilling
0.69 Inch
LNB
Locknut number
34022303
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
5.4356 cm^3
INFO
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models