Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Norgren
Description
340057 - Stem Elbow Connector, Female O/D tube to O/D tube stem
Bill of material
34005704
CNSORDERNO
Order number
A
O/D tube
Inch
A1
O/D stem
Inch
J
Length
Inch
J1
Length
Inch
K
Diameter
Inch
S
Inner Diameter
Inch
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
cm^3
INFO
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models