Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
340348 - Straight Male Adaptor, Female O/D tube to male parallel ISO G thread
Bill of material
34034809
CNSORDERNO
Order number
34034809
A
O/D tube
1/4'' Inch
B
Thread BSP
G1/8
D
Length
0.84 Inch
E
A/F
0.60 Inch
G
Length
0.29 Inch
M
Diameter
0.55 Inch
S
Inner Diameter
0.19 Inch
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
2.4252 cm^3
INFO
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models